ID 50388
Inadmissible number of late sync functions in the channel. | ||||
Description | The number of channel-specific M functions programmed in an NC line with late synchronisation (Late sync, types MVS_SLM, MVS_SLP) is limited. After triggering the active M functions with G01 motion block or explicit triggering via NC command, the M functions are enabled internally until synchronisation with the PLC. For more detailed information about M/H functions, see [FCT-C1// Section: Reaction of “late” synchronisation]. [FCT-C1// Section: Parameterising the synchronisation methods] | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Reduce the number of channel-specific M functions programmed per NC line with later synchronisation . | |
Parameter | %1: | Current value [-] | ||
Block number in the NC program. | ||||
%2: | Limit value [-] | |||
Number of axis-specific M functions currently programmed in a NC line with later synchronisation. | ||||
%3: |
| |||
Maximum number of permissible M functions with late synchronisation per axis and NC line. | ||||
Error type | 1, Error message from NC program. | |||
| ||||