ID 50384
Inadmissible number of late sync function reached. | ||||
Description | The total number of simultaneously active M functions with late synchronisation (Late sync, types MVS_SLM, MVS_SLP) is limited. After triggering the active M functions with G01 motion block or explicit triggering via NC command, the M functions are enabled internally until synchronisation with the PLC. For more detailed information about M/H functions, see [FCT-C1// Section: Reaction of “late” synchronisation]. [FCT-C1// Section: Parameterising the synchronisation methods] | |||
Response | Class | 1 | Warning. If the following additional M functions occur and no M functions with later synchronisation are acknowledged, the path motion of the CNC is stopped even without triggering Late SyncM functions after a defined number of M functions (internal buffer effect). | |
Solution | Class | 1 | Reduce the M functions programmed per NC block and until triggering with late synchronisation. | |
Parameter | %1: | Current value [-] | ||
Number of currently active late synchronisation M functions. | ||||
%2: | Upper limit value [-] | |||
Maximum number of simultaneously active M functions with late synchronisation. | ||||
Error type | - | |||
| ||||