ID 50356
SERCOS parameters: Data size too long. | ||||
Description | The programmed data length of the read or write command for SERCOS parameters in the NC program via #IDENT WR[], #IDENT RD[] fails to match the length of the SERCOS ID. For more information on this function, see [PROG// Section: Writing and reading SERCOS parameters and commands]. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check data type and length of SERCOS parameter. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Identification number [-] | |||
Programmed SERCOS id number. | ||||
%3: | Current value [-] | |||
SERCOS return value 1 | ||||
%4: | Current value [-] | |||
SERCOS return value 2 | ||||
Error type | 1, Error message from NC program. | |||
| ||||