ID 50350
Time for movement too short. | ||||
Description | The feed for independent axes can be defined either as a feed rate or as a motion time by the keyword “FEED” or “TIME”. The time for motion value may not be less than a minimum value. For detailed information on independent axes see [PROG// Section: Independent axes]. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 7 | Program a motion time greater than the lower limit value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Resulting programmed feed rate | ||||
%3: | Lower limit value [1µm/s or 0.001°/s] | |||
Lower limit value for motion time | ||||
Error type | 1, Error message from NC program. | |||
| ||||