ID 50280
Velocity for manual mode cannot be reached in given cycles. | ||||
Description | With the C axis functionality, the Cartesian programming coordinate system is mapped in a cylinder machine coordinate system. High dynamic stresses can occur next to the turning centre point. When manual mode is active, it is not always possible to operate at the maximum velocity in the MDS P-AXIS-00213. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 |
| |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
| ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||