ID 50215
Negative software limit switch tripped with active RTCP. | ||||
Description | An additional check of axis positions is executed with active five-axis function. The command values of transformation axes must be within valid range of software limits. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Move axis back to within valid range. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current axis position. | ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Negative software limit switch P-AXIS-00177. | ||||
Error type | 1, Error message from NC program. | |||
| ||||