ID 50206
Spindle distance per cycle is 0. | ||||
Description | With turning function thread cutting (G33), current value of path per cycle is smaller than minimum value. For more information on turning functions see [PROG// Section: Turning functions]. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check current speed spindle, value should be > 0. Turning speed of spindle > 0 in NC program. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned spindle axis (P-AXIS-00016). | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current spindle speed. | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Path per cycle. | ||||
%4: | Lower limit value [0.1 µm or 0.0001°] | |||
Lower limit value for minimum path per cycle. | ||||
Error type | 1, Error message from NC program. | |||
|