ID 50183
Maximum spindle speed is 0. | ||||
Description | In combination with constant cutting speed turning function (G96), the maximum turning speed of spindle can be limited in the NC program (G196). This value should be not 0. For more information on turning functions see [PROG// Section: Turning functions]. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Set maximum spindle speed value > 0 in NC program. | |
Parameter | %1: | Current value[1µm/s or 0.001°/s] | ||
Current upper speed limit G196. | ||||
Error type | 1, Error message from NC program. | |||
|