ID 50182
Cutting speed is 0. | ||||
Description | With turning function constant cutting speed (G96) the programmed cutting speed should be > 0. For more information on turning functions see [PROG// Section: Turning functions]. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Cutting speed > 0 in NC program | |
Parameter | %1: | Current value [µs] | ||
Current programmed cutting speed. | ||||
Error type | 1, Error message from NC program. | |||
| ||||