ID 50180
Setted spindle speed not reached. | ||||
Description | Before path motion starts, the Constant Cutting Speed rotation function (G96) checks whether the spindle has reached the required rotation speed. If not, the real cutting speed deviates from the required cutting speed. For more information on turning functions see [PROG// Section: Turning functions]. For information on M-H functions, see [FCT-C1//Section: Spindle M functions] | |||
Response | Class | 1 | None | |
Solution | Class | 1 | Execute speed synchronisation using the PLC. | |
Parameter | %1: | Current value [1µm/s or 0.001°/s] | ||
Current spindle speed. | ||||
%2: | Expected value [1µm/s or 0.001°/s] | |||
Nominal spindle speed for G96. | ||||
Error type | - | |||
|