ID 50120
Maximum permissible axis acceleration exceeded. | ||||
Description | The maximum axis acceleration set in the axis parameter list (P-AXIS-00008) was exceeded above the permissible limit. Dynamic look-ahead also considers the error threshold defined by the parameter P-AXIS-00442. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 6 | Diagnosis | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis affected. | ||||
%2: | Current value [-] | |||
Current command acceleration of axis. | ||||
%3: | Limit value [-] | |||
Maximum permissible acceleration of the axis (P-AXIS-00008). | ||||
%4: | Current value [mm/s² or °/s²] | |||
Ratio of current acceleration to maximum permissible acceleration (absolute value). | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Factor for permissible excess of acceleration (P-AXIS-00442). | ||||
Error type | 1, Error message from NC program. | |||
|