ID 50118
Maximum permissible axis velocity exceeded. | ||||
Description | The maximum axis velocity set in the axis parameter list (P-AXIS-00212) was exceeded. Dynamic look-ahead also considers the error threshold defined by the parameter P-AXIS-00440. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Diagnosis | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current command velocity of the axis. | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
Maximum permissible velocity of the axis (P-AXIS-00212). | ||||
%4: | Current value [-] | |||
Ratio of current velocity to maximum permissible axis velocity (absolute value). | ||||
%5: | Upper limit value [-] | |||
Factor for permissible excess of velocity (P-AXIS-00440). | ||||
Error type | 1, Error message from NC program. | |||
| ||||