ID 50061
Number of programmed axes exceeds range within measuring block. | ||||
Description | The measuring function G100 makes several measurement types available. These types can be selected via the MDS or the CNC program. The maximum number of programmed measurement axes depends on measurement type selected. For detailed information on G100, see[FCT-C4], [PROG// Section: Measuring functions]. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Only program the maximum permitted number of axes for the measurement type selected or change the measurement type. | |
Parameter | %1: | Current value [-] | ||
Number of programmed axes. | ||||
%2: | Upper limit value [-] | |||
Maximum permissible number of programmed axes of selected measurement type. | ||||
%3: | Current value [-] | |||
Currently selected measurement type. | ||||
Error type | 1, Error message from NC program. | |||
| ||||