ID 50042
Negative software limit switch tripped. | ||||
Description | When manual operation mode is enabled, the movement is monitored to offset limits and software limit switches. In standard operation movement stops without error message on offset limits. The axis parameter P-AXIS-00554 can influence the behaviour of software limit switches. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Move axis into valid range.
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current active command position of manual mode. | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
Negative software limit switch P-AXIS-00177. | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Current manual mode position of the axis | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Relative manual mode increments in the current cycle | ||||
Error type | 1, Error message from NC program. | |||
| ||||