ID 44084
FB error: MC_Power. Illegal value at input PowerDefaultState with the drive not ready for operation. | |||
Description | The drive is to be switched to operational state using a MC_Power function block. At least one of the Enable... inputs is still assigned FALSE and the drive is not ready for operation. It is now detected that an invalid value was applied to the PowerDefaultState input of the function block. | ||
Response | Class | - | No response, only information as long as at least one Enable_... input has the value FALSE. If all Enable_... inputs are set to TRUE, the drive is not switched ready for operation. If a permitted value is applied to the PowerDefaultState input, the Error output displays FALSE and ErrorID displays no error detection. If TRUE is assigned to all Enable_... inputs, the drive is switched to operational state at this moment in time. |
Solution | Class | - | The values at input PowerDefaultState must be of type FB error: MC_Power. Illegal value at input PowerDefaultState with drive not ready for operation. Please apply one of these values. If the applied value was calculated by the application, check why the value exceeds the allowed range. |
Error type | - | ||
| |||