ID 44083
FB error: MC_Power. Illegal value at input PowerDefaultState with drive ready for operation. | |||
Description | The drive was set to operational state using a MC_Power function block. TRUE is still assigned to all Enable... inputs and the drive is still ready for operation. It is now detected that an invalid value was applied to the PowerDefaultState input of the function block. | ||
Response | Class | - | No response, only information. If a valid value is applied to the input PowerDefaultState, the output Error displays FALSE and ErrorID displays no error. |
Solution | Class | - | The values at input PowerDefaultState must be of type FB error: MC_Power. Illegal value at input PowerDefaultState with drive ready for operation. Please apply one of these values. If the applied value was calculated by the application, check why the value exceeds the allowed range. |
Error type | - | ||
| |||