ID 44076
FB error: MCV_ConveyorControl; Value at input "ControlMode" is invalid. | ||||
Description | There is an invalid value assigned to input "ControlMode" of function block MCV_ConveyorControl. Allowed values at input "ControlMode" are: | |||
Global constant | FB error: MCV_ConveyorControl; Value at input "ControlMode" is invalid. | |||
HLI_CONVEYOR_SPEED_CONST | 0 | |||
HLI_CONVEYOR_ACCELERATION | 1 | |||
HLI_CONVEYOR_DECELERATION | 2 | |||
HLI_CONVEYOR_SPEED_ZERO | 3 | |||
HLI_CONVEYOR_MACH_WITH_SPEED_ZERO | 4 | |||
Response | Class | - | The invalid value is not sent to the motion controller via the corresponding control unit. | |
Solution | Class | - | Correct the assigned value. The corrected value is sent immediately to the motion controller if input "Enable" is TRUE. | |
Error type | - | |||
| ||||