ID 44049
FB error: MCV_SetDriveMode. Value at input "DriveMode" is invalid. | |||||
Description | Function block MCV_SetDriveMode has an input "DriveMode". The operation mode in which the drive is to be operated is then transferred to the operator. The value transferred on the rising edge at the "Execute” input is invalid for this operation mode. | ||||
Response | Class | - | The job triggered with the rising edge at the "Execute" input is not forwarded to the motion controller. | ||
Solution | Class | - | Assign input "DriveMode" a valid value for the drive mode and reassign the function block again.
Valid values for the drive operation modes are: | ||
Global constant | Value | Meaning | |||
HLI_LR_DRV_POS_CTRL | 0 | Position control
| |||
HLI_LR_DRV_VEL_CTRL | 1 | Velocity control
| |||
HLI_LR_DRV_TORQ_CTRL | 2 | Torque control
| |||
HLI_LR_DRV_POS_TORQ_CTRL | 3 | Position control with torque pilot control
| |||
Error type |
| ||||
| |||||