ID 42000
FB error: Value at pin "BufferMode" is invalid. | ||||
Description | Invalid value assigned to input "BufferMode" at the function block that displays this error. | |||
Response | Class | - | The job is not sent to the motion controller. The function block can send the job again in the next but one PLC cycle. | |
Solution | Class | - | Valid values for input "BufferMode" are: | |
Global constant | FB error: Value at pin "BufferMode" is invalid. | |||
mcAborting | 0 | |||
mcBuffered | 1 | |||
mcBlendingLow | 2 | |||
mcBlendingPrevious | 3 | |||
mcBlendingNext | 4 | |||
mcBlendingHigh | 5 | |||
Error type | - | |||
| ||||