ID 40094
FB error: Configured drive type doesn't support a plc drive interface. | |||||
Description | The applied function block cannot be used to read or write drive data because an interface (P-AXIS-00572) which this function block cannot operate according to its implementation was configured for this axis. | ||||
Response | Class | - | No access is executed to an interface with drive data. | ||
Solution | Class | - | Check the configured values of P-AXIS-00020 and P-AXIS-00572 in the axis list. Possible combinations of the parameters values are: | ||
Value for P-AXIS-00572 | Value | Drive type | |||
Parameter does not exist in the axis parameter list | - | Any configurable drive type | |||
DRIVE_IFC_DEFAULT (same effect as line above) | 0 | Any configurable drive type | |||
HLI_DRIVE_IFC_0 | 1 | PROFIdrive: 0x0003 CANopen: 0x0008 | |||
Error type |
| ||||
| |||||