ID 40089
FB error: Value that classifies the axis type is invalid. | ||||
Description | The value representing the axis type does not correspond to the allowed values for the axis type. Valid values for the axis type are: | |||
Global constant | FB error: Value that classifies the axis type is invalid. | |||
HLI_AXIS_TYPE_TRANSLATOR | 1 | |||
HLI_AXIS_TYPE_ROTATOR | 2 | |||
HLI_AXIS_TYPE_SPINDLE | 4 | |||
Response | Class | - | The job is not executed and the output values of the function block dependent on the axis type are reset. | |
Solution | Class | - | Check the value at the "AxisType" input if a function block reports this error or the value of the corresponding variable for a function, and correct it. | |
Error type | - | |||
| ||||