ID 40048
HLI HMI: addresses a HLI section that exceeds HLI definition. | ||||
Description | In the HLI interface, there are areas for various user interface elements (HMI) through which the properties of these elements can be influenced. Each of these areas is created as an array and there is one for each element type. The elements include keys (Key), parameters (Param) or strings (String). If one of the function blocks listed in the table below accesses the corresponding array with an invalid index ("Idx” input), the error is displayed at its "ErrorID" output. The permissible index values are dependent on the function block type and are listed in the table below. The upper limit values are defined in the HLI library [HLI]. | |||
Function block data type | HLI HMI: addresses a HLI section that exceeds HLI definition. | |||
MCV_AxPlcKey | 0 <= Idx <= HLI_HPK_AXIS_MAXIDX | |||
MCV_AxPlcParam | 0 <= Idx <= HLI_HPP_AXIS_MAXIDX | |||
MCV_AxPlcString | 0 <= Idx <= HLI_HPS_AXIS_MAXIDX | |||
|
| |||
MCV_ChPlcKey | 0 <= Idx <= HLI_HPK_CHAN_MAXIDX | |||
MCV_ChPlcParam | 0 <= Idx <= HLI_HPP_CHAN_MAXIDX | |||
MCV_ChPlcString | 0 <= Idx <= HLI_HPS_CHAN_MAXIDX | |||
|
| |||
MCV_GlobPlcKey | 0 <= Idx <= HLI_HPK_GLOB_MAXIDX | |||
MCV_GlobPlcParam | 0 <= Idx <= HLI_HPP_GLOB_MAXIDX | |||
MCV_GlobPlcString | 0 <= Idx <= HLI_HPS_GLOB_MAXIDX | |||
Response | Class | - | No interaction takes place with the motion controller. | |
Solution | Class | - | Select the index for the element type so that it lies within the permissible numerical range. | |
Error type | - | |||
| ||||