ID 40046
FB error: axis techno unit of that number isn't available. | ||||
Description | Input "No" identifies the technology function that is to be handled with the respective function block. If this error message occurs, an identification number is used that is outside the range specified by the implementation of the function blocks. This error message is output by function modules that handle technology functions that are output on an axis-specific interface on the HLI.
The permissible identification numbers are dependent on the function block type. The upper limits for this are defined in the technology library [MCP-TECH] and listed in the table below.
| |||
Function block data type | FB error: axis techno unit of that number isn't available. | |||
MCV_HFctAxis | 0 <= No <= MCV_HFCT_MAXIDX | |||
MCV_MFctAxis | 0 <= No <= MCV_MFCT_MAXIDX | |||
MCV_SFctAxis | 0 <= No <= MCV_SFCT_MAXIDX | |||
MCV_TFctAxis | 0 <= No <= MCV_TFCT_MAXIDX | |||
Response | Class | - | No interaction takes place with the motion controller. | |
Solution | Class | - | Choose an identification number for the technology function that is within the allowed range. | |
Error type | - | |||
| ||||