ID 30014
Heap for BF data engaged. | ||||
Description | The requested memory is larger than the available memory in system. | |||
Response | Class | 3 | Job processing aborted | |
Solution | Class | 7 | Possible solutions:
| |
Parameter | %1: | Current value [-] | ||
Number of free bytes on the heap. | ||||
%2: | Expected value [-] | |||
Expected number of free bytes on the heap. | ||||
Error type | - | |||
| ||||