ID 21931
Kinematics ID was configured multiple times. | ||||
Description | A kinematic ID was configured more than once in the channel parameter list. This is not permitted. | |||
Response | Class | 1 | Output of warning | |
Solution | Class | 1 | Check and modify the parameters of the kinematics in the channel parameter list. | |
Parameter | %1: | Current value [-] | ||
Kinematic ID specified more than once | ||||
%2: | Current value [-] | |||
Index of the kinematic step | ||||
%3: | Current value [-] | |||
Index of the kinematic ID entered | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||