ID 21919
Inserting the programmed chamfer not possible. | ||||
Description | The programmed chamfer cannot be inserted.
Causes:
| |||
Response | Class | 1 | Continue NC program processing. | |
Solution | Class | 1 | Check and modify the NC program:
| |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
Programmed length of chamfer | ||||
%2: | Upper limit value [0.1 µm or 0.0001°] | |||
Maximum possible chamfer length | ||||
Error type | 1, Error message from NC program. | |||
| ||||