ID 21916
Channel parameters: Parameter can't be changed, value is kept. | ||||
Description | The channel parameter P-CHAN-00418 was assigned a new value. It is not possible to change the parameter while the controller is running. A change in parameter requires a restart with the new parameter value. | |||
Response | Class | 1 | NC program processing is continued | |
Solution | Class | 1 | A parameter change requires a controller restart. This must be executed if a parameter change is required. | |
Parameter | %1: | Identifier [-] | ||
Name of parameter | ||||
%2: | Error value [-] | |||
Changed new parameter value | ||||
%3: | Corrected value [-] | |||
Previous parameter value | ||||
Error type | 1, Error message from NC program. | |||
| ||||