ID 21905
Contour path with given angles and end position not possible. | |
Description | Contour path of 2 blocks is programmed. The programmed end position of contour path is unfit with the given angles.
Example with error: N250 G18 G01 Z10 X5 (SP - Starting point)
Corrected example: N250 G18 G01 Z10 X5 (SP - Starting point)
In the following figure the permitted area of the end position with the given angles is shown:
|
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the contour path in NC program. Correct the end position of contour path or Correct the angle of contour path | |
Parameter | %1: | Initial value [0.1 µm or 0,0001°] | ||
Startpoint of contour path. | ||||
%2: | Current value [0.1 µm or 0,0001°] | |||
Programmed angle of first block | ||||
%3: | Current value [0.1 µm or 0,0001°] | |||
Programmed angle of second block. | ||||
%4: | End value [0.1 µm or 0,0001°] | |||
Incorrect end position of contour path | ||||
Error type | 1, Error message from NC program. | |||
| ||||
