ID 21904
Contour line is not completely defined. | |||
Description | The contour line is not completely defined.
Possible causes: an axis position is missing for a contour line consisting of one block in a contour line consisting of 2 blocks, the angle specification of the 2nd block is missing
Example with error: N250 G18 G01 Z15 X2
Corrected example for programming simple angle: N250 G18 G01 Z15 X2
Corrected example for contour line consisting of 2 blocks: N250 G18 G01 Z15 X2 N270 #ANG=80 G01 Z40 X30 (added angle specified) | ||
Response | Class | 2 | Abort NC program processing. |
Solution | Class | 3 | Check and modify the contour line in NC program. |
Error type | 1, Error message from NC program. | ||
| |||