ID 21897
Axis position is out of permissible value range. | ||||
Description | The position is outside the motion range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the contour line in NC program. | |
Parameter | %1: | Current value [-] | ||
Axis index | ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Minimum permissible value | ||||
%4: | Upper limit value [0.1 µm or 0.0001°] | |||
Maximum permissible value | ||||
Error type | 1, Error message from NC program. | |||
| ||||