ID 21895
Programming angle with two coordinates not allowed. | |||
Description | The two main axes of the active level were programmed during angle programming. This is not permitted. Remove one of the programmed axis positions.
Example with error: N100 G17 X10 Y10 (start position)
Corrected example: N100 G17 X10 Y10 (start position)
| ||
Response | Class | 2 | Abort NC program processing. |
Solution | Class | 3 | Check and modify the contour line in NC program. Remove one of the programmed main axis positions |
Error type | 1, Error message from NC program. | ||
| |||