ID 21894
Programmed angle with given coordinate not possible. | ||||
Description | The programmed end position cannot be achieved with the given angle and coordinate. Example with error: N100 G17 X10 Y10 (SP - start position)
Corrected example while maintaining the specified angle: N100 G17 X10 Y10
| |||
| Alternatively, the programmed angle can be changed to reach the position: N100 G17 X10 Y10
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the contour line in NC program.
Angle | |
Parameter | %1: | Initial value [0.1 µm or 0.0001°] | ||
Start position of movement | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Programmed angle | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Programmed axis coordinate | ||||
Error type | 1, Error message from NC program. | |||
| ||||

