ID 21878
Positive software limit switch smaller than negative software limit switch. | ||||
Description | The positive software limit switch was modified with G99. The new value of the positive software limit switch is smaller than the negative software limit switch. This is not permitted. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the positive software limit switch. | |
Parameter | %1: | Logical axis number 1, Error message from NC program. | ||
| ||||
%2: | [-][0.1 µm or 0.0001°] | |||
| ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||