ID 21853
Too many positions programmed in #CS TRACK command. | ||||
Description | Too many values were programmed in the #CS TRACK command. | |||
Response | Class | 2 | Reset the NC channel. | |
Solution | Class | 3 | Adapt the number of values in the #CS command. | |
Parameter | %1: | Upper limit value [-] | ||
Maximum index of a value. | ||||
%2: | Error value [-] | |||
Current incorrect index of the value. | ||||
Error type | 1, Error message from NC program. | |||
| ||||