ID 21847
The start address is not within the given variable scope (GLOBAL/CHANNEL). | ||||
Description | The start address of external variables can be specified by the name of a preceding external variable (see P-EXTV-00048), e.g. to define variables with overlapping memory areas. However, the specified variable is not in the same memory area than the current variable (see P-EXTV-00004). | |||
Response | Class | 2 | The validity of the variable P-EXTV-00004 is corrected. | |
Solution | Class | 7 | Check start address specified P-EXTV-00048 or validity range P-EXTV-00004 of the external variables. | |
Parameter | %1: | Current value [-] | ||
Name of the variable affected P-EXTV-00001 | ||||
%2: | Current value [-] | |||
Index var[i] of the variable affected in the configuration file | ||||
%3: | Error value [-] | |||
Validity range P-EXTV-00004 of the current variable | ||||
%4: | Expected value [-] | |||
Validity range P-EXTV-00004 of the start address variable | ||||
%5: | Corrected value [-] | |||
Corrected validity range P-EXTV-00004 for the current variable | ||||
Error type | - | |||
| ||||