ID 21846
The given V.E. variable as start address could not be found. | ||||
Description | The start address of external variables can be specified by the name of a preceding external variable (see P-EXTV-00048), e.g. to define variables with overlapping memory areas. However, the specified variable could not be found. | |||
Response | Class | 2 | External variable is deleted. | |
Solution | Class | 7 | Check start address specified for external variable P-EXTV-00048 | |
Parameter | %1: | Current value [-] | ||
Name of the variable affected P-EXTV-00001 | ||||
%2: | Current value [-] | |||
Index var[i] of the variable affected in the configuration file | ||||
%3: | Error value [-] | |||
Incorrect start address specified P-EXTV-00048 | ||||
Error type | - | |||
| ||||