ID 21844
Start address and byte offset/index cannot be specified at the same time. | ||||
Description | When the external variable is created, the CNC normally assigns the start addresses automatically. However, the start address can also be specified explicitly by specifying a byte offset (see P-EXTV-00002) or the 24-byte index or by the variable name of a preceding variable (see P-EXTV-00048). However, only one of these two address methods may be used at the same time. | |||
Response | Class | 2 | Current start address default in P-EXTV-00048 is deleted | |
Solution | Class | 3 | Check the start address specified for the external variable, see P-EXTV-00002, P-EXTV-00048 | |
Parameter | %1: | Current value [-] | ||
Name of the variable affected P-EXTV-00001 | ||||
%2: | Current value [-] | |||
Index var[i] of the variable affected in the configuration file | ||||
%3: | Current value [-] | |||
Byte offset P-EXTV-00002 or 24-byte index of the variable | ||||
%4: | Error value [-] | |||
Start address of the variable via variable name P-EXTV-00048 | ||||
%5: | Corrected value [-] | |||
Corrected value for the start address P-EXTV-00048 | ||||
Error type | - | |||
| ||||