ID 21840
External variable could not be initialised. | ||||
Description | An error occurred during the initialisation of the external variable, as the evaluation of the initialisation string after the init token is not possible (see p-extv-00013). The cause of the error can be found in the previous error message. The variable is set to zero. | |||
Response | Class | 2 | The variable is initialized with zero | |
Solution | Class | 3 | Correct the initialisation string in the external variable list | |
Parameter | %1: | Error value [-] | ||
Variable which could not be initialized | ||||
%2: | Current value [-] | |||
Line number in the V.E. configuration file where the error occurred. | ||||
%3: | Current value [-] | |||
File access | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||