ID 21834
The programmed BACKUP_COUNT_MAX is too big. | ||||
Description | The programmed value for BACKUP_COUNT_MAX is too large. The value is corrected to the largest possible value. | |||
Response | Class | 2 | Reset the NC channel. | |
Solution | Class | 1 | Set BACKUP_COUNT_MAX to a value within the limits. | |
Parameter | %1: | [-] | ||
The identifier. | ||||
%2: | Error value [-] | |||
Current incorrect value. | ||||
%3: | Corrected value [-] | |||
New corrected value. | ||||
Error type | 1, Error message from NC program. | |||
| ||||