ID 21832
Axis factor is out of data format. | ||||
Description | The axis factor is too big or too small. | |||
Response | Class | 2 | Reset the NC channel. | |
Solution | Class | 3 | Set the axis factor to the correct data range. | |
Parameter | %1: | Error value [-] | ||
Current incorrect value. | ||||
%2: | Upper limit value [-] | |||
Maximum value of the axis factor. | ||||
Error type | 1, Error message from NC program. | |||
| ||||