ID 21821
The read floating point value of the external variable is not a number (NaN). | ||||
Description | External variables (V.E. see[EXTV]) can also be assigned values outside of the CNC, e.g. in the PLC. Therefore, when reading a variable of type REAL64, the CNC checks if the variable value is a valid number. This error message is generated when the found number is “not a number” (NaN). | |||
Response | Class | 2 | Error message and abortion of NC program | |
Solution | Class | 3 | Correct the value assignment of the external variable (e.g. in the PLC) | |
Parameter | %1: |
| ||
Name of the effected variable | ||||
%2: | Error value [-] | |||
Incorrect variable value | ||||
Error type | 1, Error message from NC program. | |||
| ||||