ID 21819
Factor for axis resolution may not be negative. | ||||
Description | The parameter P-CHAN-00315 "resolution_factor" represents the scaling factor between the programmed positions and the internal CNC format. The factor must be greater zero. | |||
Response | Class | 1 | Warning output and correct the parameter P-CHAN-00315 to default value | |
Solution | Class | 1 | Correct the channel parameter P-CHAN-00315 | |
Parameter | %1: | Error value [-] | ||
Incorrect value for P-CHAN-00315 | ||||
%2: | Lower limit value [-] | |||
Smallest permissible value for P-CHAN-00315 | ||||
%3: | Corrected value [-] | |||
Corrected value for P-CHAN-00315 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. . | |||
| ||||