ID 21717
E feed rate is out of permissible value range. | ||||
Description | The E word is not yet programmed or the feed rate programmed with the E word is outside the permissible value range. The feed rate value is influenced by the unit setting (P-CHAN-00108) or by the definition of the default feed rate (P-CHAN-00099). | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Program and check the E word or set the feed rate within the value range. | |
Parameter | %1: | Lower limit value [-] | ||
The minimal programmable feed rate. | ||||
%2: | Upper limit value [-] | |||
The maximal programmable feed rate. | ||||
%3: | Error value [-] | |||
The incorrect E feed rate. | ||||
Error type | 1, Error message from NC program. | |||
| ||||