ID 21691
Update of channel parameters during active NC program not possible. | ||||
Description | For safety reasons, it is not permissible to update channel parameters while the NC program is active. The new parameters are not effective. This check can be disabled by setting the channel parameter P-CHAN-00146 to the value 1. | |||
Response | Class | 1 | Warning: Parameter changes are discarded | |
Solution | Class | 7 | New update when CNC channel is inactive, e.g. in Selected state. | |
Parameter | %1: | Current value [-] | ||
TRUE = program decoding enabled | ||||
%2: | Current value [-] | |||
Current decoder status | ||||
%3: | Current value [-] | |||
Value of parameter P-CHAN-00146 | ||||
Error type | - | |||
| ||||