ID 21649
Negative software limit switch greater than positive software limit switch. | ||||
Description |
| |||
Response | Class | 2 |
| |
Solution | Class | 3 |
| |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||