ID 21648
Programmed negative software limit switch is out of permissible value range. | ||||
Description | Use G98 to change negative (lower) software limit switches. A negative software limit switch can only be increased. This means a reduction in range. Use the parameter P-CHAN-00498 to influence the behaviour of programmed software limit switches. | |||
Response | Class | 1 | Output the warning and limit the negative software limit switch | |
Solution | Class | 1 | Check and modify the value for G98 in the NC program. Increase the range by using G98 to set the parameter P-CHAN-00498 to 0. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
Programmed value for the software limit switch | ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Limiting value | ||||
Error type | 1, Error message from NC program. | |||
| ||||