ID 21588
Incorrect measurement type for independent measurement run. | ||||
Description | A measurement run in an independent axis is not possible with the set measurement type P-CHAN-00057. Valid measurement types for independent measurement runs are:
Measurement type P-CHAN-00057 Meaning
1 Measurement run with at least one axis, Measurement feed programmable by F word.
2 Measurement run with exactly one axis. Measurement feed is specified in the axis data list.
7 Measurement run (G100) by moving to a fixed stop with at least one axis, Measurement feed programmable by F word.
The measurement type can either be changed in the channel parameter list or in the NC program with the #MEAS or #MEAS MODE commands. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Use a different measurement type P-CHAN-00057 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [-] | |||
Incorrect measurement type P-CHAN-00057 | ||||
Error type | 1, Error message from NC program. | |||
| ||||