ID 21577
Invalid edge number in profile description. | ||||
Description | When the tube profile machining #CYL[] function is active, an invalid number of edges was programmed. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and correct programming | |
Parameter | %1: | Current value [-] | ||
Number of profile edges | ||||
%2: | Lower limit value | |||
Minimum number of profile edges | ||||
%3: | Upper limit value | |||
Maximum number of profile edges | ||||
Error type | 1, Error message from NC program. | |||
| ||||