ID 21565
Channel parameters: Feed of edge machining falls below minimum permissible value. | ||||
Description |
| |||
Response | Class | 1 |
| |
Solution | Class | 1 |
| |
Parameter | %1: | Error value[1µm/s or 0.001°/s] | ||
| ||||
%2: | Corrected value [1µm/s or 0.001°/s] | |||
| ||||
%3: | [-] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||