ID 21562
Maximum number of files to be stored in local cache exceeded. | ||||
Description | The maximum permissible number of files to be stored in the local cache was exceeded. The maximum number of files is specified by P-CHAN-00506 (alternatively P-STUP-00051). | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check the assignment of P-CHAN-00506 or reduce the number of files which can be loaded in the cache. | |
Parameter | %1: | Limit value [-] | ||
Maximum possible number of files which can be loaded in the local cache. | ||||
Error type | 5, Error message by access on files. | |||
| ||||